(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mitsutomo Stainless Steel Inspection Mirror 75 × 100 mm, Flexible

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 34351

  • Mirror Shape
    Square shape
  • Mirror Size(mm)
    75 × 100
  • Weight(g)
    290
  • Overall length(mm)
    560
  • Material/finish
    Mirror: stainless steel
Part Number
34351
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,890.25

INSPECTION MIRROR 1 Piece(s) 31 Day(s)

Basic Specifications

  • Mirror Shape
    Square shape
  • Mirror Size(mm)
    75 × 100
  • Weight(g)
    290
  • Overall length(mm)
    560
  • Material/finish
    Mirror: stainless steel

Product Description

[Features]
· Features a flexible shaft that allows inspection and examination from any angle. Combined with the joint on the mirror section, you can look in any direction.
· For inspections and examinations in places where it's dark and hard to see, shine a spotlight (LED) on the mirror surface to make it easy to see. To pick up an item, you can confirm the location where it fell by shining a light in the area.
· Made using a stainless steel mirror, you do not have to worry about breaking it, so you can use it with peace of mind.
· You can also use it near a heat source, such as near an engine in an automobile.
· It can also be used as a security mirror, such as for looking for foreign objects underneath the chassis of an automobile, etc.
[Applications]
· For inspecting piping work, home inspections, wiring inspections, etc.
· For picking up magnetic parts (screws, etc.) where it's dark and hard to see

Specifications of 34351

  • Mirror Shape
    Square shape
  • Mirror Size(mm)
    75 × 100
  • Weight(g)
    290
  • Overall length(mm)
    560
  • Material/finish
    Mirror: stainless steel
Part Number
34351
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,890.25

INSPECTION MIRROR 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1