1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RELIEF Hexagonal Shaft Wheel Brush, Brass Wire

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 33162
  • 33160
  • 33161
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 620.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for removing rust and paint from metal, deburring and paint/coating processing.
[Applications]
· Select the most appropriate material for the type of work being performed including such tasks as removing rust from metal, removing paint, deburring, polishing base materials, bringing out the texture of wood, removing dirt, glossing stone, etc.

Part Number
33160
33161
33162
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 620.00

WHEEL BRUSH 1 Piece(s) 31 Day(s)

฿ 694.00

WHEEL BRUSH 1 Piece(s) 31 Day(s)

฿ 825.00

WHEEL BRUSH 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6.35