1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RELIEF Sanding Paper, 10 Sheets, For 28534【10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 28568
  • 28569
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 276.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for flat surface polishing and finishing of metal, woodwork, etc.
[Applications]
· For flat surface polishing and finishing of metal, woodwork, etc.

Part Number
28568
28569
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

฿ 313.00

ABRASIVE PAPER 1 Pack(s)

10 Pieces Per Package

31 Day(s) 150

฿ 276.00

ABRASIVE PAPER 1 Pack(s)

10 Pieces Per Package

31 Day(s) 220

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 20 Weight(g) 6.5 Shaft diameter(mm) 2.35
No load speed(min-1) 20,000