1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Strong Tool Diamond File, Ultra-Hard Titanium Coating, 3-Pc. Set

DIAMOND FILE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 586.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The titanium coating significantly improves retention of the base metal and diamonds, helping to sustain an exceptionally long service life and outstanding grinding performance.
· Can be used for various types of material including carbide inserts, stainless steel and glass.
[Applications]
· Flat type: Machining flat surfaces
· Half-round type: Machining curved inner surfaces and corners
· Triangular type: Machining of 2 surfaces that intersect at an angle of less than 90°, etc.

Part Number
11706
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 586.00

DIAMOND FILE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) Approx. 160 Particle Size(#) 180 Weight(g) 56
Shape Flat type / Triangular type / Half-round type Trusco Code 852-7902