1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Strong Tool Diamond File, Titanium Coating

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 251.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The titanium coating significantly improves retention of the base metal and diamonds, helping to sustain an exceptionally long service life and outstanding grinding performance.
· Ideal for precision work on ornaments, clocks, rings and glass work.
· No directionality so can polish from any direction be it forward, backward, left or right.
[Applications]
· Can be used with various types of material including carbide inserts, various stainless steel metals, glass variations and earthenware.

Part Number
11721
11722
11723
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWeight
(g)
Shape Trusco Code

฿ 305.00

DIAMOND FILE 1 Piece(s) 31 Day(s) 20Flat859-2113

฿ 251.74

DIAMOND FILE 1 Piece(s) 31 Day(s) 19Triangular859-2114

฿ 346.00

DIAMOND FILE 1 Piece(s) 31 Day(s) 19Half-round859-2115

Loading...

  1. 1

Basic Information

Overall Length(mm) 160 Particle Size(#) 180