1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Tool Polishing Cloth, Yellow #8,000, 140 × 140 mm

POLISH CLOTH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 280.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A soft cloth fabric type that can be used to polish work materials of all shapes.
[Applications]
· For removing clouding/fogging and finger marks from silver accessories, etc.

Part Number
06552
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 280.44

POLISH CLOTH 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Particle Size(#) 8,000 Width(mm) 140 Length(mm) 140
Weight(g) 10 Color Yellow Material/finish Base material: cotton, Abrasive: A material (contains wax)