1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

6.3 to 20.5 mm Counter Sink (3-Flute, 6 Pcs. Set, HSS)

Esco countersink

6.3 to 20.5 mm Counter Sink (3-Flute, 6 Pcs. Set, HSS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,804.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·"Set contents": 6 pcs. set
·Size (Cutting diameter × shank diameter): 6.3 × 5, 8.3 × 6, 10.4 × 6, 12.4 × 8, 16.5 × 10, 20.5 × 10 mm, 1 for each size
·Materials: HSS (high-speed steel)
·Tip angle: 90°
·Number of Grooves: 3
·Counter sink (countersunk) suitable for deburring metal.

Part Number
EA827E-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,804.48

Esco countersink 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Size (Flute Diameter × Shank Diameter) 6.3 × 5, 8.3 × 6, 10.4 × 6, 12.4 × 8, 16.5 × 10, 20.5 × 10 mm, 1 for each size Tip angle 90° Materials HSS (high-speed steel)
Groove count 3