1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø40 to 170 mm, Welding Clamp

CLAMP

ø40 to 170 mm, Welding Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,288.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Materials: steel
・ Size: 220/340 (W) × 130 (L) × 335/430 (H) mm
・ Weight: 5 kg
・ It can be firmly fixed by simple operation, and easy centering and fine adjustment are possible.
・ Compatible pipe (mm): Diameter: 40/170

Part Number
EA319EA-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,288.84

CLAMP 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA319EA-40 in the ø40 to 170 mm, Welding Clamp series.