1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circular Saw Guide, Supports Right Angle Cutting Siding Boards, AACs, and Other Boards

Circular Saw Guide, Supports Right Angle Cutting Siding Boards, AACs, and Other Boards
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,154.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A guide that supports right-angle cutting of siding board, AAC, and other boards with a circular saws.
·★The main body is equipped with a setback shape for easy alignment of the circular saw cutting position

Part Number
EA851X-16
EA851X-17
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGuide Length Size

฿ 4,154.00

HAMMER HAMMER DRILL 1 Piece(s) 12 Day(s) 450mm604×303×82mm

฿ 4,999.00

HAMMER HAMMER DRILL 1 Piece(s) 12 Day(s) 600mm754×303×82mm

Loading...

  1. 1

Basic Information

Accessories 1 pc. × cutout positioning stick (10 × 10 × 290 mm) Main Body Material Aluminum Perpendicularity Within ±1/1,000 rad (±0.45 mm per 450 mm)
Weight 850g