1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

x12 / 36 mm Binoculars (Prevention of Camera Shake)

ESC MEASURING INSTRUMENT

x12 / 36 mm Binoculars (Prevention of Camera Shake)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 82,599.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Magnification: 12 times
·Size: 127 × 174 × 70 (H) mm
·Objective lens diameter: 36 mm
·Shortest Focusing Distance: 6 m
·Power Supply: AA dry cell battery × 2 pcs. (sold separately)
·Weight: Approx. 660 g (Batteries not included)
·True field of view: 5° (Visibility at 1,000 m: 87.5 m)
·Eye relief: 14.5 mm
·Exit Pupil Diameter: 3.0 mm
·Dust-Proof/Waterproof: N/A
·Eye width adjustment range: 55 mm / 75 mm
·Accessories: Case, strap, eyepiece cap
·Equipped with an optical image stabilization mechanism
·36 mm diameter that offers both a bright field of view and ease of handling
·Polo II type prism that realizes a bright field of view
·Doublet field flattener lens that is clear to the periphery of the field of view
·Super spectra coating that produces a high-contrast image
·Spacious 14.5 mm long eye relief
·Variable angle prism that enables camera shake correction for binoculars
·A compact and highly reliable IS unit that aligns the left and right optical axis with high accuracy
·Microcomputer control with excellent vibration performance
·Low power consumption with camera shake correction and continuous operation for approx. 9 hours
·Reassuring tough structure for outdoor use
·Design that supports stable holding

Part Number
EA757AG-30A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 82,599.00

฿ 61,717.97

ESC MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Eye relief 14.5mm Size 127×174×70(H)mm Power Supply AA dry cell battery × 2 pcs. (sold separately)
Exit Pupil Diameter 3.0mm Accessories Case, strap, eyepiece cap Magnification 12 times
Eye width adjustment range 55 mm to 75 mm Objective lens diameter 36mm Weight Approx. 660 g (Batteries not included)
True field of view 5° (Visibility at 1,000 m: 87.5 m) Dust-Proof/Waterproof N/A Shortest Focusing Distance 6m

Please check the type/dimensions/specifications of the part EA757AG-30A in the x12 / 36 mm Binoculars (Prevention of Camera Shake) series.