1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

x12 / 24 mm Binoculars

ESC MEASURING INSTRUMENT

x12 / 24 mm Binoculars
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,545.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Magnification: 12 times
·Objective lens diameter: 24 mm
·Shortest Focusing Distance: 4 m
·True field of view: 5.6°
·Brightness: 4
·Size: 110 × 115 mm
·Weight: 275 g
·Accessories: Case, strap, lens cloth

Part Number
EA757AD-93
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,545.00

ESC MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Size 110×115mm Brightness 4 Accessories Case, strap, lens cloth
Magnification 12 times Objective lens diameter 24mm Weight 275g
True field of view 5.6° Shortest Focusing Distance 4m

Please check the type/dimensions/specifications of the part EA757AD-93 in the x12 / 24 mm Binoculars series.