1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

x2 Stick Loupe

ESC MEASURING INSTRUMENT

x2 Stick Loupe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,187.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Acrylic lens
·Overall Length: 172 mm
·It looks big just by placing it without focusing.
·You can read fine characters with the red line without making a mistake in the line.
·Magnification: 2 times
·Lens size: 25 × 150 mm

Part Number
EA756TS-48
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,187.00

ESC MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Lens size 25×150mm Magnification 2 times Overall Length 172mm

Please check the type/dimensions/specifications of the part EA756TS-48 in the x2 Stick Loupe series.