1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

x2.5 / 33 mm, x3.5 / 25 mm Loupe (With LED light)

ESC MEASURING INSTRUMENT

x2.5 / 33 mm, x3.5 / 25 mm Loupe (With LED light)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 877.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Magnification: 2.5 times / 3.5 times (Approx. 5 times when stacking 2 sheets)
·Lens diameter: 33, 25 mm
·Size: 65 × 49 × 17 mm
·Light Source: Orange LED bulb
·Power Supply: Lithium battery (CR2032) × 1 pc. (included)
·Weight: Approx. 40 g
·Resin lens
·Portable loupe with LED light
·The LED light is bright and very easy to see.
· Lightweight and compact design

Part Number
EA756AA-11A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 877.00

ESC MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Size 65×49×17mm Power Supply Lithium battery (CR2032) × 1 pc. (included) Lens diameter 33, 25mm
Magnification 2.5 times / 3.5 times (Approx. 5 times when stacking 2 sheets) Light Source Orange LED bulb Weight Approx. 40 g

Please check the type/dimensions/specifications of the part EA756AA-11A in the x2.5 / 33 mm, x3.5 / 25 mm Loupe (With LED light) series.