1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

x50 Microscope (Pen Type)

ESC MEASURING INSTRUMENT

x50 Microscope (Pen Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,769.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Magnification: 50 times
·Size: 15 × 13 × 129 mm
·Weight: 16 g
·Lens: Optical glass coated lens achromat design (Chromatic aberration / distortion correction lens)
·Inverted image observation (The top, bottom, left, and right look upside down.)
·Main Body Material: Brass
·Case included
·High-performance pen-type microscope (portable microscope) that uses a chromatic aberration / distortion correction lens.
·High-spec specifications that can appraise high magnification with high accuracy.
·The pen type is convenient to carry and can be used for full-scale appraisal. Ideal for print appraisals.

Part Number
EA755AE-32A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,769.00

ESC MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Lens Optical glass coated lens achromat design (Chromatic aberration / distortion correction lens) Size 15×13×129mm Magnification 50x
Main Body Material Brass Weight 16g

Please check the type/dimensions/specifications of the part EA755AE-32A in the x50 Microscope (Pen Type) series.