1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Waterproof Type]Temperature Data Logger (Wireless)

ESC MEASURING INSTRUMENT

[Waterproof Type]Temperature Data Logger (Wireless)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,337.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Resolution: 0.1°C
·Accuracy: ±1°C (0/+40°C), ±1.5°C (-15/ - 0.1°C, +40.1/+65°C), ±2°C (Other than those above)
·Recording interval: 1 minute, 5 minutes, 10 minutes, 15 minutes, 30 minutes, 60 minutes
·Recording capacity: Up to 8,960 data
·Function: Waterproof specification (IPX5), equipped with radio wave OFF mode
·Power Supply: AA alkaline batteries × 3 pcs. (included)
·Size: Diameter 68 × 98 (H) mm
·Weight: 163 g
·By connecting to a smartphone or tablet via Bluetooth, you can check the measured values from a remote location.
·Since the sensor part has an out-of-the-box structure, it is highly responsive to temperature.
·It can be used in a wide range of applications such as indoor environment, water temperature measurement, refrigerator measurement, and ground-embedded measurement.
·Measurement range: -15/65°C (when using alkaline batteries), -25/65°C (when using lithium battery)
·Feature 1: You can check the temperature from a remote location on your smartphone or tablet. (up to 8 units can be connected)
·Features 2: (Logger function) downloaded data can be sent as a CSV file by email, saved on a PC, and analyzed.

Part Number
EA742GB-63
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,337.00

ESC MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Function Waterproof specification (IPX5), equipped with radio wave OFF mode Size(mm) ø68×98(H)mm Weight 163g
Recording interval 1 minute, 5 minutes, 10 minutes, 15 minutes, 30 minutes, 60 minutes Accuracy ±1°C (0 to +40°C), ±1.5°C (—15 to —0.1°C, +40.1 to +65°C), ±2°C (Other than those above) Measurement range -15 to 65°C (when using alkaline batteries), -25 to 65°C (when using lithium battery)
Power Supply AA alkaline batteries × 3 (included) Resolution 0.1℃ Features 2 (Logger function) downloaded data can be sent as a CSV file by email, saved on a PC, and analyzed.
Feature 1 You can check the temperature from a remote location on your smartphone or tablet. (up to 8 units can be connected) Recording capacity Up to 8,960 data

Please check the type/dimensions/specifications of the part EA742GB-63 in the [Waterproof Type]Temperature Data Logger (Wireless) series.