1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

10 m [for EA742HD-11] K Thermocouple Temperature Sensor

ESC MEASURING INSTRUMENT

10 m [for EA742HD-11] K Thermocouple Temperature Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,412.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·K Thermocouple Temperature Sensor for EA742HD-11
·Size: Diameter 0.32 × 10 m
·Class 2

Part Number
EA742HD-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,412.00

ESC MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Size(mm) ø0.32×10m

Please check the type/dimensions/specifications of the part EA742HD-22 in the 10 m [for EA742HD-11] K Thermocouple Temperature Sensor series.