1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Radiation Thermometer (With 4-Point Laser / Gas Temperature / Humidity Sensor)

ESC MEASURING INSTRUMENT

Radiation Thermometer (With 4-Point Laser / Gas Temperature / Humidity Sensor)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 40,719.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Features]
·With 4-point laser
·Accuracy: ±1°C (0/99.9°C)
·Emissivity: 0.10/1.00 (can be set)
·Function: Temperature/humidity display, dew point calculation, alarm, 200 data memory, auto off
·Power Supply: AA batteries × 3 pcs. (included)
·Size: 63 (W) × 166 (D) × 193 (H) mm
·Weight: 527 g
·Measurement range: -30/600°C
·Distance Coefficient: 50:1
·Measurement range: Gas temperature: -20/55°C; Gas humidity: 0/100%RH
·Resolution: Gas temperature: 0.1°C; Gas humidity: 0.1%RH
·Accuracy: Gas temperature: ±0.5°C; Gas humidity: 2%RH

Part Number
EA701X-21 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 40,719.00

฿ 34,081.80

ESC MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Function Temperature/humidity display, dew point calculation, alarm, 200 data memory, auto off Size(mm) 63(W)×166(D)×193(H)mm Weight 527g
Emissivity 0.10 to 1.00 (can be set) Accuracy Gas temperature: ±0.5°C; Gas humidity: 2%RH$±1℃(0 to 99.9℃) Measurement range Gas temperature: -20 to 55°C; Gas humidity: 0 to 100%RH$-30 to 600℃
Distance Coefficient 50:1 Power Supply AA batteries × 3 pcs. (included) Resolution Gas temperature: 0.1°C; Gas humidity: 0.1%RH

Please check the type/dimensions/specifications of the part EA701X-21 in the Radiation Thermometer (With 4-Point Laser / Gas Temperature / Humidity Sensor) series.