1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[For EA701SA-10,20]Static Surface Sensor (low temperature)

ESC MEASURING INSTRUMENT

[For EA701SA-10,20]Static Surface Sensor (low temperature)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,197.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Cord Length: 1.1 m
·Applications: Static surface for low temperature
·Measurement range: -30/250°C
·Sensor Size: Diameter 10 × 12 (tip) mm

Part Number
EA701SA-218
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,197.00

ESC MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Sensor Size(mm) ø10 × 12 (tip) mm Cord Length(m) 1.1m Measurement range -30 to 250℃
Applications Static surface for low temperature

Please check the type/dimensions/specifications of the part EA701SA-218 in the [For EA701SA-10,20]Static Surface Sensor (low temperature) series.