1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

-100/+300°C, Digital Thermometer (Waterproof Type)

ESC MEASURING INSTRUMENT

-100/+300°C, Digital Thermometer (Waterproof Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,914.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Main unit accuracy: ±0.2°C
·Function: Data hold, maximum/minimum value display, change amount display, alarm setting
·Power Supply: AAA batteries × 4 pcs. (included)
·Size: 66 (W) × 25 (D) × 175 (H) mm
·Weight: 200 g (including batteries)
·Accessories: K thermocouple standard sensor (EA701SA-204) × 1 pc., soft case
·Cord Length: 1.1 m
·Specifications: Main body + standard sensor
·Measurement range: -100/300°C
·Sensor Size: Tip diameter 2.3 × 150 mm

Part Number
EA701SA-10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,914.00

฿ 14,273.88

ESC MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Sensor Size(mm) Tip ø2.3 × 150 mm Cord Length(m) 1.1m Function Data hold, maximum/minimum value display, change amount display, alarm setting
Size(mm) 66(W)×25(D)×175(H)mm Accessories K thermocouple standard sensor (EA701SA-204) × 1 pc., soft case Weight 200 g (including batteries)
Specifications Main body and standard sensor Measurement range -100 to 300℃ Power Supply AAA batteries × 4 pcs. (included)
Main unit accuracy ±0.2℃

Please check the type/dimensions/specifications of the part EA701SA-10 in the -100/+300°C, Digital Thermometer (Waterproof Type) series.