1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

40 to 200°C Digital Oil Thermometer

ESC MEASURING INSTRUMENT

40 to 200°C Digital Oil Thermometer
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 40,719.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Features]
·Resolution: TPM: 0.5%; Temperature: 0.1°C
·Accuracy: TPM: ±2.0% TPM; Temperature: 1.5°C
·Probe Length: 120 mm
·Function: Alarm (display color changes), hold function, erroneous operation prevention lock
·Power Supply: AAA batteries × 2 pcs. (included)
·Size: 170 (W) × 50 (D) × 300 (H) mm
·Weight: 255 g
·Digital display of oil deterioration
·Since the main body is IP65 waterproof, it can be washed with water and is hygienic
·Accessories: Calibration standard oil, dedicated case
·★Green: Available, Yellow: Near the threshold, Red: Threshold exceeded

Part Number
EA701AP-11 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 40,719.00

฿ 29,834.81

ESC MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Function Alarm (display color changes), hold function, erroneous operation prevention lock Size(mm) 170(W)×50(D)×300(H)mm Accessories Calibration standard oil, dedicated case
Weight 255g Probe Length 120mm Accuracy TPM: ±2.0% TPM; Temperature: 1.5°C
Power Supply AAA batteries × 2 pcs. (included) Resolution TPM: 0.5%; Temperature: 0.1°C

Please check the type/dimensions/specifications of the part EA701AP-11 in the 40 to 200°C Digital Oil Thermometer series.