1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ohmmeter (for Solar Power Generation System)

ELECTRICAL TESTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 28,002.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image includes products other than the applicable product. Please be careful.

Product Description

[Features]
· Performs safe and accurate measurement of PV insulation resistance even during the day
· Equipped with the functions dedicated to PVs, and the measurement time is 4 minutes.
· Features the JIS-certified 5-range insulation resistance measurement.
·Features the 1,000 V DC voltage measurement for the open circuit voltage inspection for PV systems supporting 1,000 V.
· Equipped with a comparator function
·Can measure an insulation resistance unaffected by the solar panel in generating power.
·This ohmmeter with PV Ω range can measure resistance accurately and safely without short circuit.
·Speeds up your work with quick display of measured values
·The comparison judgment function judges whether the measurement result is good or bad.
· Measurement switch with excellent operability
·The start and stop of measurement can be remotely controlled with lead.
·Sturdy design that achieves reliable use on site

Part Number
EA709BK-2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,002.00

฿ 21,816.36

ELECTRICAL TESTER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Accessories Lead rod set, neck strap, instruction manual, test battery Power Supply AA batteries x 4 Rated measurement voltage 50V, 125V, 250V, 500V, 1000V
JAN code 4548745258523 Product category Main unit Communication function none
Analog/digital Digital Dimensions(mm) 159×53×177 Insulation resistance measurement range(MΩ) 0.2 to 4000
Auto discharge function (Automatic discharge function) none Number of ranges 5 Comparator function Yes
Manufacturer model no. IR4053-11 Main body materials(g) 600

Please check the type/dimensions/specifications of the part EA709BK-2 in the Ohmmeter (for Solar Power Generation System) series.