(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Ideal for measuring wall thickness of metal, glass, plastic, epoxy, etc.
·Ultrasonic pulse reflection method
·Minimum Scale: Select 0.01 mm or 0.1 mm (0.1 mm for 200.1 mm and above)
·Measurement accuracy: ±0.1 mm ±0.5% (0.8/50.0 mm) ±0.1 mm ±1.5% (50.1/300.0 mm)
·Measurement Unit: mm
·Power Supply: AA battery × 2 pcs. (sold separately)
·Size: 73 (W) × 32 (D) × 143 (H) mm
·Weight: 160 g
·Accessories: 7 MHz probe × 1 pc., carrying case, strap
· * 200.1/300 mm requires optional probe
·Measurement range: 0.8/200 mm (200.1/300 mm) *
Accessories | 7 MHz probe × 1 pc., carrying case, strap | Measurement Unit | mm | Size | 73(W)×32(D)×143(H)mm |
---|---|---|---|---|---|
Operating temperature and humidity range | 0 to 50°C, 85% RH or less (no condensation) | Storage temperature and humidity range | -10 to 55°C, 85% RH or less (no condensation) | Minimum Scale | Select 0.01 mm or 0.1 mm (0.1 mm for 200.1 mm and above) |
Measurement range | For 7 MHz probe (standard accessory): For 0.8 to 200 mm, 5 MHz probe (optional): (1.0 to 300 mm, 2.0 to 300 mm) * | Measurement accuracy | ±0.1 mm ±0.5% (0.8 to 50.0 mm) ±0.1 mm ±1.5% (50.1 to 300.0 mm) | Accuracy Guaranteed Range Temperature | 5 to 40℃ |
Display range | 0.65 to 600.0mm | Target object(s) | Metal, glass, plastic, etc. | Measurement frequency | Single point 7 times/sec, scan mode 16 times/sec |
Weight | 160g | Battery lifespan | 30 hours or more in a row (for 25°C, backlight off, at 4-mm measurement) | Range of Variable Sound Speed | 1,000 to 9,999 m/s |
Power Supply | AA battery × 2 pcs. (sold separately) |
Please check the type/dimensions/specifications of the part EA706X-3 in the 0.8 to 200 mm, Ultrasonic Thickness Gauge series.
How can we improve?
How can we improve?