15 mm, Hex Shank, Wire Brush (End Type / Brass Wire)

Brand :
ESCO
Caution
Product Description
[Features]
・ Shaft diameter: 1/4" (6.35 mm)
・ With spring
・ The wires do not spread easily and break easily.
・ It is ideal for polishing uneven surfaces, corners, etc.
・ Materials: Brass
・ Brush size: Outer diameter: 15 mm, Wire diameter: 0.15 mm, Width: 30 mm
・ Maximum rotational speed: 3,000 rpm