1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

13 × 50 mm, Hex Shank, Wire Brush (Brass Wire)

HAND BRUSH

13 × 50 mm, Hex Shank, Wire Brush (Brass Wire)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,889.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Shaft diameter: 1/4" (6.35 mm)
・ Brush material: Brass
・ For impact screwdrivers
・ Brush length: 50 mm
・ Maximum rotational speed: 1,500 rpm
・ Outer diameter: 13 mm
・ Wire diameter: 0.15 mm

Part Number
EA819BT-112
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,889.00

HAND BRUSH 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819BT-112 in the 13 × 50 mm, Hex Shank, Wire Brush (Brass Wire) series.