32 × 50 mm, Hex Shank, Wire Brush (Steel Wire)

Brand :
ESCO
Caution
Product Description
[Features]
・ Shaft diameter: 1/4" (6.35 mm)
・ Brush material: Steel
・ For impact screwdrivers
・ Brush length: 50 mm
・ Maximum rotational speed: 1,500 rpm
・ Outer diameter: 32 mm
・ Wire diameter: 0.15 mm