17-Piece Set, Combination Wrench (EA684AA-6)

Brand :
ESCO
Caution
Product Description
[Features]
・ 〈Set contents〉: 17-piece set
・ Materials: Chrome vanadium steel
・ 12 points
・ 15° type
・ Size (mm): 6・7・8・9・10・11・12・13・14・15・16・17・18・19・20・21・22 mm
・ Overall length: 127/293 mm