10 × 12 mm, Brake Pipe Box Wrench

Brand :
ESCO
Caution
Product Description
[Features]
・ 45° type
・ It is ideal for tightening and loosening brake pipes and flare nuts for light, small and medium-sized vehicles.
・ The jaw part has 5 points, so the nut can be turned securely.
・ Size: 10 × 12 mm
・ Overall length: 160 mm