3/8"Combination Wrench (Ratchet Type)

Caution
Product Description
[Features]
·Size: 3/8"
·Overall Length: 159 mm
·Weight: 85 g
·Materials: Chromium-molybdenum steel (Nickel chrome plating finish)
・ 12 points
·The front side of the wrench part has a 6-point plate. It can also be used as a stopper for bolts to fall off.
·Since the hex plate is notched, the nut can be firmly fixed and even rusted bolts can be turned.
·Since the wrench part is also 12 points, comfortable work is possible even in narrow gaps.