9-Piece Set, Double-Ended Wrench (Inch)

Brand :
ESCO
Caution
Product Description
[Features]
・ 〈Set contents〉: 9 pcs.
・ Tray size: 460 × 250 × 30 (H) mm
・ Materials: Chrome steel alloy
・ Size: 1/4" × 5/16", 3/8" × 7/16, 1/2" × 9/16", 19/32" × 11/16", 5/8" × 3/4", 3/4" × 7/8", 25/32" × 13/16", 15/16" × 1", 1-1/8" × 1-5/16"
・ Overall length: 140/300 mm