10-Piece Set, Double-Ended Wrench

Brand :
ESCO
Caution
Product Description
[Features]
・ 〈Set contents〉: 10 pcs.
・ Tray size: 460 × 250 × 30 (H) mm
・ Materials: Chrome steel alloy
・ Size (mm): 6 × 7, 8 × 9, 10 × 11, 12 × 13, 14 × 15, 16 × 17, 18 × 21, 20 × 22, 24 × 27, 30 × 32 mm
・ Overall length: 140/300 mm