23 Pcs. Combination Wrench Set (Inch)

Brand :
ESCO
Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.
Product Description
[Features]
· [Set Contents]: 23 pcs.
·Tray size: 530 × 350 × 35 (H) mm
·Materials: Chrome steel alloy
·Size: 3/16"·13/64"·7/32"·15/64"·1/4"·9/32"·5/16"·11/32"·3/8"·7/16"·1/2"·9/16"·19/32"·5/8"·11/16"·3/4"·25/32"·13/16"·7/8"·15/16"·1"·1-1/6"·1-1/8"
·Overall Length: 95/330 mm