19-Piece Set, Combination Wrench (Inch)

Brand :
ESCO
Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.
Product Description
[Features]
・ 〈Set contents〉: 19 pcs.
・ Tray size: 350 × 350 × 55 (H) mm
・ Materials: Chrome steel alloy
・ Size: 3/16"・7/32"・1/4"・9/32"・5/16"・11/32"・3/8"・7/16"・1/2"・9/16"・19/32"・5/8"・11/16"・3/4"・25/32"・13/16"・7/8"・15/16"・1"
・ Overall length: 95/300 mm