7-Piece Set, Flex Wrench

Brand :
ESCO
Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.
Product Description
[Features]
・ 〈Set contents〉: 7 pcs.
・ Tray size: 175 (W) × 350 (D × 40 (H) mm
・ Materials: Chrome steel alloy
・ Size (6-point) (mm): 8 × 9, 10 × 11, 12 × 13, 14 × 15, 16 × 17, 18 × 19, 20 × 22
・ Overall length: 201/287.5 mm