12-Piece Set, Combination Gear Wrench

Brand :
ESCO
Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.
Product Description
[Features]
・ 〈Set contents〉: 12 pcs.
・ Tray size: 175 (W) × 350 (D) × 45 (H) mm
・ Materials: Chrome steel alloy
・ Size (mm): 8・9・10・11・12・13・14・15・16・17・18・19
・ Overall length: 144/252 mm
・ 15° type