7-Piece Set, 8 to 22 mm, Open Ring Wrench

Brand :
ESCO
Caution
Product Description
[Features]
・ 〈Set contents〉: 7 pcs.
・ Tray size: 175 (W) × 350 (D) × 45 (H) mm
・ Materials: Chrome steel alloy
・ Size (mm): 8 × 10, 10 × 11, 11 × 13, 12 × 14, 14 × 17, 17 × 19, 19 × 22
・ Overall length: 145/230 mm
・ 10° type