8-Piece Set, 6 to 22 mm, Double-Ended Box Wrench

Brand :
ESCO
Caution
Product Description
[Features]
・ 〈Set contents〉: 8 pcs.
・ Tray size: 175 (W) × 350 (D) × 45 (H) mm
・ Materials: Chrome steel alloy
・ Size (mm): 6 × 7, 8 × 9, 10 × 11, 12 × 13, 14 × 15, 16 × 17, 18 × 21, 19 × 22
・ Overall length: 165/300 mm
・ 75° type