5 Pcs. / 17 to 21 mm Combination Wrench

Brand :
ESCO
Caution
Product Description
[Features]
· [Set Contents]: 5 pcs.
·Tray size: 175 (W) × 350 (D) × 30 (H) mm
·Materials: Chrome steel alloy
·Combination Wrench (Long): 17·18·19·20·21 mm
·Overall Length: 240/280 mm