11 Pcs. Double-Ended Wrench Set

Brand :
ESCO
Caution
Product Description
[Features]
· [Set Contents]: 11 pcs.
·Tray size: 175 × 350 × 82 (H) mm
·Materials: Chrome steel alloy
·Size (mm): 6 × 7, 8 × 9, 10 × 11, 12 × 13, 14 × 15, 16 × 17, 18 × 21, 19 × 22, 24 × 27, 30 × 32, 34 × 36 mm
·Overall Length: 120/325 mm