21-Piece Set, Long Combination Wrench

Brand :
ESCO
Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.
Product Description
[Features]
・ 〈Set contents〉: 21 pcs.
・ Tray size: 530 × 350 × 75 (H) mm
・ Materials: Chrome steel alloy
・ Size (mm): 6・7・8・9・10・11・12・13・14・15・16・17・18・19・21・22・24・27・30・32・36
・ Overall length: 125/480 mm