21 Pcs. Combination Wrench Set

Brand :
ESCO
Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.
Product Description
[Features]
· [Set Contents]: 21 pcs.
·Tray size: 530 × 350 × 75 (H) mm
·Materials: Chrome steel alloy
·Size (mm): 6·7·8·9·10·11·12·13·14·15·16·17·18·19·21·22·24·27·30·32·34
·Overall Length: 105/450 mm