T40 × 200 mm, "Torx" T-Shaped Wrench

Brand :
ESCO
Caution
Product Description
[Features]
・ The shaft length is the size from the base of the handle.
・ The same size TORX is attached to the handle side.
・ Size: T40
・ Shaft length: 200 mm
・ Handle: 119 mm