T20 × 150 mm, "Torx" T-Shaped Wrench

Brand :
ESCO
Caution
Product Description
[Features]
・ The shaft length is the size from the base of the handle.
・ The same size TORX is attached to the handle side.
・ Size: T20
・ Shaft length: 150 mm
・ Handle: 92 mm