1/4" sq, Socket Wrench Set

Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.
Product Description
[Features]
・ 〈Set contents〉: 39 pcs.
・ Tray size: 460 × 250 × 30 (H) mm
・ Square socket: 1/4"
・ Socket (6-point): 4・4.5・5・6・7・8・10・11・12・13 mm
・ Cross-head bit: #1, #2 × 2, #3
・ Cross-head drive bit: #1, #2 × 2, #3
・ TORX bit: T10 / T15 / T20 × 2 / T25 × 2 / T27 / T30 / T40
・ Hex bit: 4・5・6 mm
・ Ratchet handle: 117 mm
・ Screwdriver handle: 206 mm
・ Extension Bar: 54・150 mm
・ Universal Joint
・ Bit holder
・ Bit adapter:1/4"(Hex)× 1/4"(sq)