3/4" sq, Socket Wrench Set

Brand :
ESCO
Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.
Product Description
[Features]
・ 〈Set contents〉: 17 pcs.
・ Tray size: 530 × 350 × 90 (H) mm
・ Square socket: 3/4"
・ Socket (6-point): 22・24・27・30・32・34・36・38・41・46・50 mm
・ Ratchet head: 61.5 mm
・ Bar handle: 510 mm
・ Extension Bar: 200・400 mm
・ Adapter: (1/2") convex × (3/4") concave