1/2" sq, Socket Wrench Set

Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.
Product Description
[Features]
・ 〈Set contents〉: 36 pcs.
・ Tray size: 350 × 350 × 70 (H) mm
・ Square socket: 1/2"
・ Socket (6-point) (mm): 12・13・17・18・19・20・21・22・24・27・30・32・34
・ Socket (12-point) (mm): 10・11・12・13・14・15・16・17・18・19・30
・ Hex bit socket (mm): 5・6・7・8・10・12
・ T Type Slide Handle: 300 mm
・ Extension Bar: 130・255 mm
・ Universal Joint: 71 mm
・ Adapter: 3/8" convex × 1/2" concave
・ Ratchet handle: 265.5 mm