1/2" sq, "Hex" Bit Socket Set (EA612TA-28)

Brand :
ESCO
Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.
Product Description
[Features]
・ 〈Set contents〉: 16 pcs.
・ Tray size: 175 (W) × 350 (D) × 35 (H) mm
・ Square socket: 1/2"
・ Hex bit socket (mm): 4・5・6・7・8・10・12・14・17
・ XZN bit socket: M5・M6・M8・M10・M12・M14・M16