1/2" sq, Socket Set (Inch)

Brand :
ESCO
Caution
Product Description
[Features]
・ 〈Set contents〉: 17 pcs.
・ Tray size: 175 (W) × 350 (D) × 40 (H) mm
・ Socket (12-point): 3/8"・7/16"・1/2"・9/16"・19/32"・5/8"・11/16"・3/4"・25/32"・13/16"・7/8"・15/16"・1"・1-1/16"・1-1/8"・1-3/16"・1-1/4"
・ Overall length: 38/45 mm