1/2" sq, Socket Set

Brand :
ESCO
Caution
Product Description
[Features]
・ 〈Set contents〉: 18 pcs.
・ Tray size: 175 (W) × 350 (D) × 55 (H) mm
・ Square socket: 1/2"
・ Socket (6-point) (mm): 10・11・12・13・14・15・16・17・18・19・20・21・22・24・27・30・32・34
・ Overall length: 38/47 mm