1/2" sq, Deep Socket Set

Brand :
ESCO
Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.
Product Description
[Features]
・ 〈Set contents〉: 11 pcs.
・ Tray size: 175 (W) × 350 (D) × 50 (H) mm
・ Square socket: 1/2"
・ Deep Socket (12-point) (mm): 10・13・15・17・18・19・22・24・27・30・32
・ Overall length: 83 mm