1/2" sq, Socket Set (EA612TA-21)

Brand :
ESCO
Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.
Product Description
[Features]
・ 〈Set contents〉: 32 pcs.
・ Tray size: 175 (W) × 350 (D) × 50 (H) mm
・ Square socket: 1/2"
・ Socket (6-point): Size: 10/11/12/13/14/15/16/17/18/19/20/21/22/24/27/30/32 mm, Overall length: 14.5/42.2 mm
・ Socket (12-point): Size: 8 /9 /10 /11 /12 /13 /14 /15 /16 /17 /18 /19 /30 mm, Overall length: 13/39.7 mm
・ Deep socket (12-point): Size: 22/27 mm, Overall length: 29.7/36.2 mm